Product SSD.I.AUTOMOTIVE-RENAULT_GLOBAL_2019.FR
Capacitive Sensor
Order number: 2310800- M30 × 1.5 threaded barrel
- Plastic, PA12‐GF30
- Fine adjustment via potentiometer
- AC 2-wire, 20…250 VAC
- NC contact
- Cable connection

General data
| EAN | 4047101088502 |
| eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
| Customs tariff number | 85365080000 |
| Country of origin | DE |
| Weight | 132 g |

