Product SSD.I.AUTOMOTIVE-RENAULT_GLOBAL_2019.EN
Inductive Sensor
Order number: 15690- Rectangular, height 40 mm
- Variable orientation of active face in 9 directions
- Plastic, PBT‐GF30‐V0
- High luminance corner LEDs
- Optimum view on supply voltage and switching state from any position
- DC 4-wire, 10…65 VDC
- Changeover contact, PNP output
- Terminal chamber

General data
| EAN | 4047101075359 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365080000 |
| Country of origin | DE |
| Weight | 227 g |

