Product PT1A-1004-I2-CM2.0/O
Valve Connector, A Type
Connection Cable
Order number: 100006836- 2-pin + PE
- Design according to the DIN EN 175301-803
- RoHS-compliant
- Protection class: IP65, IP67, IP68
- Protective component: Transil diode
- Sheath material: PVC
- Sheath color: black
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS-free
- Cable length: 5.0 m

General data
| EAN | 4047101508406 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85444290900 |
| Country of origin | CZ |
| Weight | 297 g |
Technical Data
| Cable length | 5.0 m |
| Ambient temperature | 0…+80 °C |

