Product  PT0.2V-1003-I2-H1143

LED Signal Light

Modular Signal Tower

Color Segment

Order number: 3096127

Alternative order number : 96127

    • Plastic housing, black
    • Protection class IP65 (mounted)
    • Colors: green, yellow, red
    • Switchable between permanent and flashing function
    • Operating voltage: 12…30 VDC
    • Inputs: PNP/NPN
#

General data

EAN 662488961275
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin CN
Weight 97 g

Technical Data

Design Smooth barrel
Operating voltage 12…30 VDC
Housing material Plastic, PC, Black
Ambient temperature -40…+50 °C
Protection class IP65

Select Country

Turck worldwide

to top