Product
BC3-S12-AN6X 5M
Pressure Transmitter
IO-Link with Two Switching Outputs
Order number: 100022262
- Fully welded metal measuring cell
- Pressure range 0…40 bar rel.
- 18…33 V DC
- NO/NC contact, 2 × PNP/NPN outputs, IO-Link
- Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
- Connector device, M12 × 1
General data
| EAN |
4047101529890 |
| eCl@ss-Code (V5.1.4): |
27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number |
90262020000 |
| Country of origin |
CH |
| Weight |
96 g |
Technical Data
| Design |
Without display |
| Operating voltage |
18…33 VDC |
| Output function |
NO/NC, PNP/NPN |
| Communication protocol |
IO-Link |
| Electrical connection |
Connector, M12 × 1 |
| Housing material |
Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
| Ambient temperature |
-30…+85 °C |
| Protection class |
IP67 |
| Approvals |
CE, Metrological certification (RUS), cULus |
Data Sheets
Approval
Configuration File
Configuration Software
Manual
Product Flyer
Product Overview
Quick Start Guide
please confirm the format
Message:
javax.servlet.jsp.JspException: Problem accessing the absolute URL "https://www.turck.com.au/en/php/footer.inc.php". java.io.IOException: Server returned HTTP response code: 500 for URL: https://www.turck.com.au/en/php/footer.inc.php
StackTrace:
javax.servlet.ServletException: javax.servlet.jsp.JspException: Problem accessing the absolute URL "https://www.turck.com.au/en/php/footer.inc.php". java.io.IOException: Server returned HTTP response code: 500 for URL: https://www.turck.com.au/en/php/footer.inc.php
at org.apache.jasper.runtime.PageContextImpl.doHandlePageException(PageContextImpl.java:905)
at org.apache.jasper.runtime.PageContextImpl.handlePageException(PageContextImpl.java:838)
at org.apache.jsp.WEB_002dINF.views_005frelaunch.product_jsp._jspService(product_jsp.java:346)
at org.apache.jasper.runtime.HttpJspBase.service(HttpJspBase.java:70)
at javax.servlet.http.HttpServlet.service(HttpServlet.java:742)
at org.apache.jasper.servlet.JspServletWrapper.service(JspServletWrapper.java:443)
at org.apache.jasper.servlet.JspServlet.serviceJspFile(JspServlet.java:386)
at org.apache.jasper.servlet.JspServlet.service(JspServlet.java:330)
at javax.servlet.http.HttpServlet.service(HttpServlet.java:742)
at org.apache.catalina.core.ApplicationFilterChain.internalDoFilter(ApplicationFilterChain.java:231)
at org.apache.catalina.core.ApplicationFilterChain.doFilter(ApplicationFilterChain.java:166)
at org.apache.tomcat.websocket.server.WsFilter.doFilter(WsFilter.java:52)
at org.apache.catalina.core.ApplicationFilterChain.internalDoFilter(ApplicationFilterChain.java:193)
at org.apache.catalina.core.ApplicationFilterChain.doFilter(ApplicationFilterChain.java:166)
at org.apache.catalina.core.ApplicationDispatcher.invoke(ApplicationDispatcher.java:728)
at org.apache.catalina.core.ApplicationDispatcher.processRequest(ApplicationDispatcher.java:470)
at org.apache.catalina.core.ApplicationDispatcher.doForward(ApplicationDispatcher.java:395)
at org.apache.catalina.core.ApplicationDispatcher.forward(ApplicationDispatcher.java:316)
at org.springframework.web.servlet.view.InternalResourceView.renderMergedOutputModel(InternalResourceView.java:170)
at org.springframework.web.servlet.view.AbstractView.render(AbstractView.java:314)
at org.springframework.web.servlet.DispatcherServlet.render(DispatcherServlet.java:1325)
at org.springframework.web.servlet.DispatcherServlet.processDispatchResult(DispatcherServlet.java:1069)
at org.springframework.web.servlet.DispatcherServlet.doDispatch(DispatcherServlet.java:1008)
at org.springframework.web.servlet.DispatcherServlet.doService(DispatcherServlet.java:925)
at org.springframework.web.servlet.FrameworkServlet.processRequest(FrameworkServlet.java:978)
at org.springframework.web.servlet.FrameworkServlet.doGet(FrameworkServlet.java:870)
at javax.servlet.http.HttpServlet.service(HttpServlet.java:635)
at org.springframework.web.servlet.FrameworkServlet.service(FrameworkServlet.java:855)
at javax.servlet.http.HttpServlet.service(HttpServlet.java:742)
at org.apache.catalina.core.ApplicationFilterChain.internalDoFilter(ApplicationFilterChain.java:231)
at org.apache.catalina.core.ApplicationFilterChain.doFilter(ApplicationFilterChain.java:166)
at com.ic.aawt.rwt.AAwtFilter.doFilter(AAwtFilter.java:423)
at org.apache.catalina.core.ApplicationFilterChain.internalDoFilter(ApplicationFilterChain.java:193)
at org.apache.catalina.core.ApplicationFilterChain.doFilter(ApplicationFilterChain.java:166)
at org.apache.tomcat.websocket.server.WsFilter.doFilter(WsFilter.java:52)
at org.apache.catalina.core.ApplicationFilterChain.internalDoFilter(ApplicationFilterChain.java:193)
at org.apache.catalina.core.ApplicationFilterChain.doFilter(ApplicationFilterChain.java:166)
at org.springframework.web.filter.CharacterEncodingFilter.doFilterInternal(CharacterEncodingFilter.java:200)
at org.springframework.web.filter.OncePerRequestFilter.doFilter(OncePerRequestFilter.java:107)
at org.apache.catalina.core.ApplicationFilterChain.internalDoFilter(ApplicationFilterChain.java:193)
at org.apache.catalina.core.ApplicationFilterChain.doFilter(ApplicationFilterChain.java:166)
at org.apache.catalina.core.StandardWrapperValve.invoke(StandardWrapperValve.java:198)
at org.apache.catalina.core.StandardContextValve.invoke(StandardContextValve.java:96)
at org.apache.catalina.authenticator.AuthenticatorBase.invoke(AuthenticatorBase.java:493)
at org.apache.catalina.core.StandardHostValve.invoke(StandardHostValve.java:140)
at org.apache.catalina.valves.ErrorReportValve.invoke(ErrorReportValve.java:81)
at org.apache.catalina.core.StandardEngineValve.invoke(StandardEngineValve.java:87)
at org.apache.catalina.connector.CoyoteAdapter.service(CoyoteAdapter.java:342)
at org.apache.coyote.ajp.AjpProcessor.service(AjpProcessor.java:479)
at org.apache.coyote.AbstractProcessorLight.process(AbstractProcessorLight.java:66)
at org.apache.coyote.AbstractProtocol$ConnectionHandler.process(AbstractProtocol.java:800)
at org.apache.tomcat.util.net.NioEndpoint$SocketProcessor.doRun(NioEndpoint.java:1471)
at org.apache.tomcat.util.net.SocketProcessorBase.run(SocketProcessorBase.java:49)
at java.util.concurrent.ThreadPoolExecutor.runWorker(ThreadPoolExecutor.java:1149)
at java.util.concurrent.ThreadPoolExecutor$Worker.run(ThreadPoolExecutor.java:624)
at org.apache.tomcat.util.threads.TaskThread$WrappingRunnable.run(TaskThread.java:61)
at java.lang.Thread.run(Thread.java:748)
Caused by: java.io.IOException: Server returned HTTP response code: 500 for URL: https://www.turck.com.au/en/php/footer.inc.php
at sun.net.www.protocol.http.HttpURLConnection.getInputStream0(HttpURLConnection.java:1894)
at sun.net.www.protocol.http.HttpURLConnection.getInputStream(HttpURLConnection.java:1492)
at sun.net.www.protocol.https.HttpsURLConnectionImpl.getInputStream(HttpsURLConnectionImpl.java:263)
at org.apache.taglibs.standard.tag.common.core.ImportSupport.acquireReader(ImportSupport.java:349)
at org.apache.taglibs.standard.tag.common.core.ImportSupport.acquireString(ImportSupport.java:251)
at org.apache.taglibs.standard.tag.common.core.ImportSupport.doEndTag(ImportSupport.java:171)
at org.apache.jsp.tag.web.relaunch.mainLayout_tag._jspx_meth_c_005fimport_005f4(mainLayout_tag.java:2042)
at org.apache.jsp.tag.web.relaunch.mainLayout_tag._jspx_meth_c_005fif_005f5(mainLayout_tag.java:2006)
at org.apache.jsp.tag.web.relaunch.mainLayout_tag.doTag(mainLayout_tag.java:351)
at org.apache.jsp.tag.web.relaunch.productLayout_tag._jspx_meth_layout_005fmainLayout_005f0(productLayout_tag.java:1570)
at org.apache.jsp.tag.web.relaunch.productLayout_tag.doTag(productLayout_tag.java:261)
at org.apache.jsp.WEB_002dINF.views_005frelaunch.product_jsp._jspx_meth_layout_005fproductLayout_005f0(product_jsp.java:3814)
at org.apache.jsp.WEB_002dINF.views_005frelaunch.product_jsp._jspService(product_jsp.java:333)
... 54 more