Product PT16R-1004-I2-CM2.0
Photoelectric Sensor
Convergent Mode Sensor
Order number: 3040219Alternative order number : 40219
- M12 × 1 male connector
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Operating voltage: 90…250 VAC
- Relay output, NO (SPST)
- Light or dark operation, adjusted via selector switch

General data
| EAN | 662488402198 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 272 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 90…250 VAC |
| Electrical connection | Connector, 1/2″ |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |

