Product  INU.P.RFID-TNSLR_Q130_EN.EN

Pressure Transmitter

With Current Output (2-Wire)

Order number: 100023805
    • For mobile hydraulic applications
    • Fully welded metal measuring cell
    • Sealless
    • With pressure tip orifice
    • Compact and robust design
    • Excellent EMC properties
    • Excellent accuracy and long-term stability
    • Kfz-Norm ISO 16750
    • Pressure range 0…40 bar rel.
    • 7.5…33 VDC
    • Analog output 4…20 mA
    • Process connection 7/16" UNF (SAE) male thread
    • Plug-in device, M12 × 1
#

General data

EAN 4047101531626
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin CH
Weight 90 g

Approval

Manufacturer's Declaration

Product Flyer

Product Overview

Quick Start Guide

Select Country

Turck worldwide

to top