Product  CKM19-19-50/TXL

Actuator and Sensor Cable, PVC

Connection Cable

Order number: 6628998
    • Female M8, angled, 3-pin
    • Jacket material: PVC
    • Jacket color: yellow
    • Resistant to chemicals and oils
    • Flame retardant
    • Resistant to acids and alkaline solutions
    • Resistant to microbes and hydrolysis
    • LABS free
    • Protection class: IP67, IP69K
    • Cable length: 2.0 m
#

General data

EAN 4047101334630
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin CN
Weight 1 g

Technical Data

Application Signal
Design Connection Cable
Connector A Female, M8 × 1, Angled
Number of pins 3
Connector body Plastic, TPU, Black
Coupling nut/screw Brass, CuZn, Nickel-plated
Current 4 A
Cable diameter Ø  4.3 mm
Cable length 2.0 m
Cable jacket PVC, Yellow
Number of Conductors 3
Protection class IP67, IP69K
Approvals cULus

Select Country

Turck worldwide

to top