Product  RKP46PSB-8-RSP46PSB/TXL

Actuator and Sensor Cable, PUR

Extension Cable

Order number: 6625419
    • Female M12, angled, 4-pin + PE
    • With 3-color LED (PNP, yellow, yellow, green)
    • Male M12, straight, 4-pin + PE
    • Jacket material: PUR
    • Jacket color: orange
    • Suitable for drag chain use
    • Resistant to chemicals, UV radiation and oils
    • Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
    • Resistant to welding sparks
    • Free from halogen, silicone, PVC and LABS
    • Particularly resistant to abrasion
    • Protection class: IP67, IP69K
    • Cable length: 0.3 m
#

General data

EAN 4047101336443
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin PL
Weight 1 g

Technical Data

Application Signal
Design Extension Cable
Connector A Female, M12 × 1, Angled, A-coded
Number of pins 4+PE
Connector body Plastic, TPU, Translucent
Coupling nut/screw Brass, CuZn, Nickel-plated
Display switch state LED, Yellow/yellow
Connector B Male, M12 × 1, Straight, A-coded
Number of Pins 4+PE
Connector body Plastic, TPU, Black
Coupling nut/retaining screw Brass, CuZn, Nickel-plated
Current 4 A
Cable diameter Ø  4.8 mm
Cable length 0.30 m
Cable jacket PUR, Orange
Number of Conductors 5
Protection class IP67, IP69K
Special features Suitable for drag chain use
Approvals cULus

Connectivity accessories

100002936
6626281
3808931
100017534

Select Country

Turck worldwide

to top