Product WSSD-RKSD-4416-2M
Measuring Light Screen
Receiver
Order number: 3077537Alternative order number : 77537
- Male M12 × 1, 8-pin
- Scan field 150 mm
- Protection class IP65
- Resolution 5 mm
- Max. range 4 m
- 2 × EZA-MBK-11 brackets included in delivery
- Operating voltage 15…30 VDC
- 2x PNP switching output
- 2 x analog outputs 0…10 V
- Modbus RTU via RS485, female M12 × 1, 5-pin
- Supports baud rates: 9600, 19200, 38400, 57600 and 115200 Bd

General data
| EAN | 662488775377 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 90318020000 |
| Country of origin | MX |
| Weight | 1420 g |

