Product PT100PSIG-1103-I2-H1143
Actuator and Sensor Cable, PVC
Bulk Cable
Order number: 6628666- 5-pin
- Jacket material: PVC
- Jacket color: yellow
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 100 m

General data
| EAN | 4047101358988 |
| eCl@ss-Code (V5.1.4): | 27069090 -/- Cable, line (other) |
| Customs tariff number | 85444995900 |
| Country of origin | CN |
| Weight | 3933 g |
Technical Data
| Cable length | 100.0 m |
| Ambient temperature | -5…+80 °C |

