Product TTMS-206A-CF-LI6-H1140-L150-50/150
Pressure-Resistant Linear Position Sensor
Analog
Order number: 1540302- Suited for hydraulic cylinders
- The sensor is pressure resistant up to 340 bar (permanent), 680 bar (short-term)
- Shock-proof up to 100g
- Status displayed via 3 color LED
- 16-bit resolution
- Adjustable measuring range
- Operating temperature rod -40 °C…+105 °C
- Operating temperature electronics -40 °C…+85 °C
- Protection class IP68
- 7…30 VDC supply voltage
- Analog output 4…20 mA
- M12 × 1 connector

General data
| EAN | 4047101405637 |
| eCl@ss-Code (V5.1.4): | 27270703 -/- Magnetostrictive linear position sensor |
| Customs tariff number | 90318020000 |
| Country of origin | US |
| Weight | 1 g |
Technical Data
| Detection type | medium contact |
| Design | Rod |
| Operating voltage | 7…30 VDC |
| Current output | 4…20 mA |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL |
| Ambient temperature | -40…+85 °C |
| Protection class | IP68 |
Mounting accessories
|
PT6R-1004-U1-H1141 | 6836194 |
|
WKC4T-0.6-RSC4T/TXG | 6629682 |
|
WSSD-WSSD-4414-10M | 6935585 |
|
MQDEC-403SS | 3047631 |
|
LTX900M-F10-LI0-X3-H1151 | 1540299 |
Connectivity accessories
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |

