Product  PSWS4M-PSWS4M-4416-0.4M

Inductive Sensor

For Differentiation Between Metals

Order number: 1534613
    • Rectangular, height 20 mm
    • Active face on top
    • Plastic, PBT-GF30-V0
    • Analog
    • 1 x analog output for amplitude evaluation
    • 1 x analog output for phase evaluation
    • M12 x 1 male connector
#

General data

EAN 4047101200393
eCl@ss-Code (V5.1.4): 27270802 -/- Indcutive distance sensor
Customs tariff number 85365019000
Country of origin DE
Weight 114 g

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top