Product PT25R-1020-I2-H1143
Ultrasonic Sensor
Diffuse Mode Sensor
Order number: 100003158- Smooth sonic transducer face
- Cylindrical housing M08, potted
- Connection via M8 × 1 male connector
- Teach range adjustable via connection cable
- Blind zone: 2 cm
- Range: 10 cm
- Resolution: 0.2 mm
- Aperture angle of sonic cone: ±9 °
- 1 × switching output, NPN
- Teachable settings
- NO/NC programmable
- IO-Link

General data
| EAN | 4047101476125 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 24 g |
Technical Data
| Design | Threaded barrel |
| Operating voltage | 15…30 VDC |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M8 × 1 |
| Housing material | Metal, CuZn, Nickel Plated |
| Ambient temperature | 0…+50 °C |
| Protection class | IP67 |
| Approvals | CE, cULus |

