Product PT5PSIG-1503-I2-H1143/D840
Temperature measuring amplifier
1-channel
Order number: 7580528- Input circuits monitored for wire break and short circuit
- Parameterized via PC
- Complete galvanic isolation
- Removable spring type terminals
- Power bridge (connector incl. in delivery)
- ATEX use in Zone 2, cUL
- SIL 2

General data
| EAN | 4047101421361 |
| eCl@ss-Code (V5.1.4): | 27200206 -/- Transducer (temperature) |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 172 g |
Technical Data
| Operating voltage | 10…30 VDC |
| Electrical connection | Removable spring-type terminals, 2-pin |
| Housing material | Plastic, Polycarbonate/ABS |
| Ambient temperature | -25…+70 °C |
| Protection class | IP20 |
Data Sheets
| German | 313 KB |
| English | 313 KB |
| French | 314 KB |
| Spanish | 314 KB |
| Czech | 314 KB |
| Dutch | 313 KB |
| Romanian | 314 KB |
| Russian | 166 KB |
| Polish | 315 KB |
| Chinese | 380 KB |
| Turkish | 315 KB |

