Product PT1PSIV-1503-I2-H1143/D840
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Order number: 3037625Alternative order number : 37625
- Cable, PVC, 2 m
- Protection class IP67
- Operating voltage: 5…15 VDC
- acc. to 60947‐5‐6 (NAMUR)
- ATEX category II 1 G, Ex zone 0

General data
| EAN | 662488376253 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 329 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 5…15 VDCNom. 8.2 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
| Approvals | ATEX II 1 G, ATEX II 2 G, ATEX II 3 G |

