Product  PT0.05V-1530-I2-H1143/D840

Absolute Rotary Encoder - Multiturn

Industrial Line

Order number: 100012465
    • Clamping flange, Ø 58 mm
    • Solid shaft, Ø 10 mm × 20 mm
    • Magnetic measuring principle
    • Shaft material: stainless steel
    • Protection class IP65 on housing and shaft side
    • ‐40…+85°C
    • Max. 4000 rpm (continuous operation: 2000)
    • Energy harvesting technology
    • 15…30 VDC
    • Analog output, 0…10 V per 16 CW revolutions
    • 12-bit resolution
    • M12 × 1 male connector, 5-pin
#

General data

EAN 4047101545623
eCl@ss-Code (V5.1.4): 27270501 -/- Encoder, absolute
Customs tariff number 90318080000
Country of origin DE
Weight 341 g

Technical Data

Operating voltage 15…30 VDC
Voltage output 0…10 V
Electrical connection Connector, M12 × 1
Housing material Die-cast zinc
Ambient temperature -40…+85 °C
Protection class IP65

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top