Product RI120P1-QR20-LI2X2
Miniature Encoder
With Analog Output
Premium Line
Order number: 100004578- Rectangular, plastic
- Compact and robust housing
- Versatile mounting possibilities
- Positioning element P1-RI-QR20 included in delivery
- High protection class IP68/IP69K
- Protection against salt spray
- Measuring range displayed via LED
- Immune to electromagnetic interference
- 0.09° resolution
- 3‐wire, 15…30 VDC
- Analog output 4…20 mA
- Output 22 mA (typ.) where there is no RLC coupling
- Cable length 2m

General data
| EAN | 4047101501483 |
| eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
| Customs tariff number | 90318080000 |
| Country of origin | DE |
| Weight | 161 g |
Technical Data
| Encoder line | Premium-Line |
| Technology | Contactless |
| Output type | Absolute singleturn |
| Shaft Type | Blind hole shaft |
| Shaft diameter D (mm) | 6, 6.35 |
| Construction size | 71.6 x 62.6 x 20 mm |
| Flange type | Flange without mounting element |
| Measuring range | -60…60° |
| Operating voltage | 15…30 VDC |
| Output function | Analog output |
| Current output | 4…20 mA |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Ultem |
| Ambient temperature | -40…+70 °C |
| Protection class | IP68/IP69K |
Mounting accessories
|
P1-RI-QR20
Positioning element for encoder RI-QR20, for Ø 6 mm shafts |
1593041 |
|
P2-RI-QR20
Positioning element for encoder RI-QR20, for Ø 6.35 mm shafts |
1593042 |

