Product INU.P.PROXIMITY-IND_ANALOG_IOL.DE
Absolute Rotary Encoder - Singleturn
Industrial Line
Order number: 1545236- Synchro flange, Ø 58 mm
- Solid shaft, Ø 6 mm × 10 mm
- Optical measuring principle
- Shaft material: stainless steel
- IP67 rated on shaft side
- -40…+70 °C
- Max. 9000 rpm
- 10…30 VDC
- SSI, gray
- M12 × 1 male, 8-pin
- 360° resolved in 13 bit (8192 positions)

General data
| EAN | 4047101268591 |
| eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
| Customs tariff number | 90314990000 |
| Country of origin | DE |
| Weight | 400 g |

