Product PT6R-2004-I2-CM2.0/O
Pick-to-Light
Placement Sensor
Light Grid
Order number: 3075261Alternative order number : 75261
- 4-beam system, beam spacing 28.6 mm
- Scan field 111 mm
- Range max. 2 m with reflector and max. 400 mm in diffuse mode
- Protection class IP62
- Cable 9m
- Job light: green
- Mispick: red
- Operating voltage 12…30 VDC
- Non-actuated current consumption: < 20 mA, < 70 mA with activated job light
- DIP switches for adjustment of PNP/NPN switching output, NO/NC output and work light
- SMBPVA1 mounting bracket kit included in delivery
- No reflector tape included

General data
| EAN | 662488752613 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 470 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 12…30 VDC |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Metal, AL, Black |
| Ambient temperature | 0…+50 °C |
| Protection class | IP62 |

