Product  PT9V-1003-IX-DA91

Pressure Transmitter

With Current Output (2-Wire)

Order number: 6836070
    • Ceramic measuring cell
    • Compact and robust design
    • Excellent EMC properties
    • Pressure range -1…9 bar rel.
    • 7…33 VDC
    • Analog output 4…20 mA
    • Process connection G1/2" male thread, back sealing and manometer (combi)
    • Connector device, M12 × 1
#

General data

EAN 4047101394481
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin CH
Weight 145 g

Technical Data

Design Without display
Process connection G 1/2” male thread, rear sealing and manometer (combi)
Pressure type Relative pressure
Pressure range bar -1…9 bar
Pressure range psi -14.5…130.53 psi
Operating voltage 7…33 VDC
Electrical output Current output (2-wire)
Current output 4…20 mA
Electrical connection Connector, M12 × 1
Housing material Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Material pressure transducer Ceramic Al₂O₃
Medium temperature -40…+125 °C
Ambient temperature -30…+85 °C
Protection class IP67
Approvals CE, Metrological certification (RUS), cULus

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top