Product TBEN-L4-SE-M2
Inductive Sensor
With Increased Switching Distance
Order number: 4602919- Threaded barrel, M8 x 1
- Nickel-plated brass
- Large sensing range
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Cable connection

General data
| EAN | 4047101403466 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | PL |
| Weight | 36 g |
Technical Data
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Mounting accessories
|
T30RW3FF200Q1 | 3033432 |
Connectivity accessories — Power supply
|
K90PLRGB7Q | 3810861 |
|
BI2-S12-AP6X
cylindrical, threaded barrel, 12 mm, plastic |
46530 |
Connectivity accessories — Network
|
WKC4.5T-P7X3.1-0.6-RSC4.5T/TXL | 6631014 |
|
RKC5T-P7X2-2-RSC5T/TXL | 6627218 |
|
WLS28-2CW710DX | 3087766 |
|
BRO.P.INTERFACE-IM12_CCM.EN | 100000409 |
|
LG10A65PUQ | 3057581 |
|
INS.P.LED_LIGHTING-WLS70_DC.FR | 220918_FR |
|
SMU315FV
Photoelectric sensor, series MINI-BEAM, sensing mode: glass fiber-optic sensor, rectangular housing with 2 m cable, 24-240 VUC supply voltage, relay |
3052573 |
|
DX80G2M6S-P8C | 3018793 |

