Product  RKP46PSB-1-RSP46PSB/TXL

LED Linear Light

In the Metal Housing

Order number: 3095303

Alternative order number : 95303

    • Light beam: 285mm
    • Operating voltage: 12…30 VDC
    • Protection class: IP50
    • Color red
    • M12 x 1 male, straight, 4-pin
    • SMBWLS28RA mounting bracket included in delivery
#

General data

EAN 662488953034
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054239900
Country of origin MX
Weight 411 g

Connectivity accessories

100002936
6626281
3808931
100017534

Select Country

Turck worldwide

to top