Product RKP46PSB-0.6-RSP46PSB/TXL
Bus Cable for CAN (DeviceNet, CANopen)
TPU Cable Jacket
Order number: U8726-15- Jacket material: PUR
- Jacket color: gray
- Suitable for drag chain use
- UL approval
- 7/8" female, angled
- 7/8" male, angled
- Cable length: 15 m

General data
| EAN | 4047101041750 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | US |
| Weight | 1524 g |
Technical Data
| Application | Data |
| Design | Extension Cable |
| Connector A | Male, 7/8″-16 UN, Angled |
| Number of pins | 5 |
| Connector body | Plastic, TPU, Blue |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Connector B | Female, 7/8″-16 UN, Angled |
| Number of Pins | 5 |
| Connector body | Plastic, TPU, Blue |
| Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
| Network protocol | DeviceNet, CANopen |
| Voltage | 300 V |
| Current | 7 A |
| Cable diameter | Ø 8.38 mm |
| Cable length | 15.0 m |
| Cable jacket | TPU, Gray |
| Number of Conductors | 2 |
| Protection class | IP67 |
| Special features | Shielded |
| Approvals | UL, CSA |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |
|
RKS4T-2/TEL | 6626281 |
|
SLLE40-350-S | 3808931 |
|
PS325-40D-02-LI2UPN8-H1141 | 100017534 |

