Product LI200P1-Q17LM1-LIU5X2-0.3-RS5/3GD
Inductive Linear Position Sensor
3GD, Zone 2 (22)
Order number: 100004404- Rectangular, plastic
- Versatile mounting options
- Positioning element P1-Li-QR14/Q17L, mounting elements 2 × M1.1-Q17L as well as 2 × M1.2-Q17L included in delivery
- LED indicates measuring range
- Immune to electromagnetic interference
- Extremely short blind zones
- Resolution, 12-bit
- 4-wire, nominal voltage 24 VDC
- Analog output
- Programmable measuring range
- 0…10 V and 4…20 mA
- Cable with M12 × 1 connector
- ATEX category II 3 G, Ex zone 2
- ATEX category II 3 D, Ex zone 22
General data
EAN | 4047101498929 |
eCl@ss-Code (V5.1.4): | 27270702 -/- Inductive linear position sensor |
Customs tariff number | 90318080000 |
Country of origin | DE |
Weight | 176 g |
Technical Data
Design | Profile |
Measuring principle | Inductive |
Measuring range | 200 mm [7.87 in] |
Output function | Analog output |
Voltage output | 0…10 V |
Current output | 4…20 mA |
Electrical connection | Cable with connector, M12 × 1 |
Cable length | 0.30 m |
Housing material | Plastic, PC-GF10 |
Ambient temperature | -25…+50 °C |
Protection class | IP67 |
Approvals | ATEX II 3 D, ATEX II 3 G |
Mounting accessories
M1.1-Q17L
Mounting bracket for linear position sensors LI-Q17L; material: aluminum; 3 pcs. per bag |
1590749 | |
M1.2-Q17L
Mounting foot for linear position sensors LI-Q17L; material: aluminum; 3 pcs. per bag |
1590750 | |
RMT-Q17L
Removal tool for mounting elements for linear position sensors LI-Q17L |
1590755 |
Functional accessories
TX1-Q20L60
Teach adapter for inductive encoders, linear position, angle, ultrasonic and capacitive sensors |
6967114 |