Product  PT400R-2004-U2-H1141/X

PROFIBUS Cable

PUR Cable Jacket

Order number: 6604298
    • Jacket material: PUR
    • Jacket color: violet
    • Suitable for drag chain use
    • UL approval
    • Protection class: IP67
    • Cable length: 30 m
#

General data

EAN 4047101039658
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444995900
Country of origin US
Weight 3280 g

Technical Data

Cable length 30.0  m
Ambient temperature -40…+60 °C

Connectivity accessories

3095384
6901322
6634164
7030632

Select Country

Turck worldwide

to top