Product TS700-L016-16-LI2UPN8-H1141
Temperature Detection
With Current or Voltage Output and PNP/NPN Transistor Switching Output
Order number: 100004380- Screw-in adapter with process connection NPT1/2" male thread included in delivery
- 4-digit, 2-colored, 12-segment display, rotatable by 180°
- Upper part of housing can be rotated up to 340°
- Materials in contact with media: 1.4404 (316L), CR O-ring
- Immersion length: 16 mm
- 17…33 VDC
- NO/NC contact, PNP/NPN output, analog output (current/voltage), IO-Link
- Various IO-Link mapping profiles can be selected

General data
| EAN | 4047101498547 |
| eCl@ss-Code (V5.1.4): | 27200206 -/- Transducer (temperature) |
| Customs tariff number | 90251900900 |
| Country of origin | DE |
| Weight | 390 g |
Technical Data
| Detection type | medium contact |
| Design | With display (integrated probe) |
| Measuring range | -50…150 °C |
| Immersion depth L | 16 mm |
| Process connection | 1/2″ NPT male thread |
| Operating voltage | 17…33 VDC |
| Electrical output | Switching output, Current output (3-wire), Voltage output (3-wire), IO-Link |
| Voltage output | 0…10 V |
| Current output | 4…20 mA |
| Communication protocol | IO-Link |
| Measuring element | Pt1000 |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/Grilamid TR90 UV/Elastollan C 65 A 15 HPM 000/Ultramid A3X2G5 |
| Ambient temperature | -40…+80 °C |
| Protection class | IP66/IP67/IP69K |
| Approvals | CE, cULus |
Data Sheets
| German | 921 KB |
| English | 921 KB |
| French | 922 KB |
| Spanish | 922 KB |
| Czech | 922 KB |
| Dutch | 921 KB |
| Romanian | 922 KB |
| Russian | 929 KB |
| Polish | 923 KB |
| Chinese | 1011 KB |
| Turkish | 922 KB |
Approval/Declaration
Configuration File
| TS+ IODD with Smart Sensor Profile (Production Date from 2310) | 880 KB |
| TS+ IODD without Smart Sensor Profile (Production Date up until 2309) | 873 KB |
Configuration Software
IO-Link Parameters
Manual
| Version without Smart Sensor Profile (Production Date up until 2309) | 1078 KB |
| Version with Smart Sensor Profile (Production Date from 2310) | 1318 KB |
| IO-Link - Simple, Consistent, Efficient | 1266 KB |
Product Overview
| ”TS+ Industrial Temperature Sensors” Flyer | 783 KB |
| Product Portfolio ”Temperature Measurement in Fluids and Gases” | 1313 KB |
Quick Start Guide
Connectivity accessories
|
RKC4.4T-2-RSC4.4T/TEL
Extension cable, M12 female connector, straight, 4-pin to M12 male connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625208 |
|
RKC4.4T-2-RSC4.4T/TXL
Extension cable, M12 female connector, straight, 4-pin to M12 male connector, straight, 4-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625608 |
|
HT-WAK4-2-HT-WAS4/S2430
High-temperature-resistant extension cable, M12 female connector, straight, 4-pin to M12 male connector, straight, 4-pin; cable length: 2 m, jacket material: PTFE, white |
8038668 |
|
RKH4.4-2-RSH4.4/TFG
Food and beverage extension cable, M12 female connector, straight, 4-pin to M12 male connector, straight, 4-pin; cable length: 2 m, jacket material: TPE, gray; approval: Ecolab, FDA |
6933472 |

