Product TS700-L050-30-2UPN8-H1141
Pressure Transmitter
With Voltage Output (3-Wire)
Order number: 6836186- Ceramic measuring cell
- Compact and robust design
- Excellent EMC properties
- Pressure range 0…6 bar rel.
- 12…33 VDC
- Analog output 0…10 V
- Process connection G1/4" female thread, front sealing
- Connector device, M12 × 1

General data
| EAN | 4047101395679 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 90 g |
Technical Data
| Design | Without display |
| Process connection | G 1/4” female thread (front sealing) |
| Operating voltage | 12…33 VDC |
| Electrical output | Voltage output (3-wire) |
| Voltage output | 0…10 V |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
| Ambient temperature | -30…+85 °C |
| Protection class | IP67 |
| Approvals | CE, Metrological certification (RUS), cULus |
Connectivity accessories
|
PT300PSIG-2014-U1-DA91/X | 6837037 |
|
SLPCR25-690P8 | 3083623 |
|
PK010R-N12AL-2UP8X-V1141 | 6833010 |
|
RSSW-RKSW-X2X-17M | 100048928 |

