Product  TS700-L016-16-2UPN8-H1141

Pick-to-Light

Placement Sensor

Capacitive Sensor

Order number: 3803846

Alternative order number : 803846

    • Protection class IP67/IP69K
    • M12 × 1 connector
    • Job light: green
    • Mispick: not signalled
    • Actuation: not signalled
    • Operating voltage 12…30 VDC
    • PNP switching
    • NO contact
    • Capacitive sensor of the second generation
    • High immunity to false actuation by splashing, detergents, oils and other contaminants
#

General data

EAN 662488027469
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85365019000
Country of origin US
Weight 86 g

Technical Data

Design Puck
Operating voltage 12…30 VDC
Electrical connection Connector, M12 × 1
Housing material Plastic, PC, Black
Ambient temperature -40…+50 °C
Protection class IP67/IP69

Select Country

Turck worldwide

to top