Product PT1.6A-1001-I2-H1141
Safety Light Curtain
Cascadable Emitter
Order number: 3073912Alternative order number : 73912
- M12 × 1 male connector, 8-pin
- Cascadable up to 4 modules
- Protection class IP65
- Adjustments via DIP switch
- Operating voltage 24 VDC ± 15 %
- Resolution 14 mm
- Scan field 1500 mm
- All devices incl. two EZA-MBK-11 mounting brackets; devices with a length of 900 mm or more additionally incl. one EZA-MBK-12

General data
| EAN | 662488739126 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 3574 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 20…28 VDC |
| Electrical connection | Cable with connector, M12 × 1 |
| Housing material | Metal, AL, Yellow polyester |
| Ambient temperature | 0…+50 °C |
| Protection class | IP65 |

