Product  PT0.6R-1504-I2-H1143/D840

High-Temperature Resistant Actuator and Sensor Cable

Connection Cable

Order number: 8039471
    • M12 male connector, angled, 5-pin
    • Sheath material: PTFE
    • Sheath color: white
    • Flame-retardant
    • Resistant to welding sparks
    • Resistant to chemicals, UV radiation and oils
    • Resistant to acids and alkaline solutions
    • LABS free
    • Resistant to microbes and hydrolysis
    • Cold and heat-flexible
    • RoHS-compliant
    • Protection class IP65
    • Temperature range of the cable: -190°C…260°C
    • Cable length: 2.0 m
#

General data

EAN 4047106150273
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin DE
Weight 86 g

Technical Data

Cable length 2.0  m

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top