Product  PT0.25R-1504-I2-H1141/D840

Photoelectric Sensor

Opposed Mode Sensor (Emitter)

Miniature Sensor

Order number: 3044856

Alternative order number : 44856

    • Male connector, M8 × 1, 3-pin
    • Protection class IP67
    • Glass lens
    • Operating voltage: 10…30 VDC
#

General data

EAN 662488448561
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85437090990
Country of origin CN
Weight 32 g

Technical Data

Design Rectangular
Operating voltage 10…30 VDC
Electrical connection Connector, M8 × 1
Housing material Plastic, Thermoplastic material, Black
Ambient temperature -40…+70 °C
Protection class IP67

Select Country

Turck worldwide

to top