Product PT0.05R-1504-I2-H1141/D840
Capacitive Sensor
Order number: 2601004- M12 × 1 threaded barrel
- Chrome-plated brass
- Fine adjustment via potentiometer
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Cable connection
- ATEX category II 3 G, Ex zone 2
- ATEX category II 3 D, Ex zone 22

General data
| EAN | 4047101355567 |
| eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 386 g |
Technical Data
| Design | Threaded barrel |
| Operating voltage | 10…30 VDC |
| Electrical connection | Cable |
| Cable length | 15.0 m |
| Housing material | Metal, CuZn, Chrome-plated |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
| Approvals | ATEX II 3 D, ATEX II 3 G |

