Product PT0.05R-1501-I2-H1141/D840
Radio Transmission System
Star Topology
Node (FlexPower)
Order number: 3025663Alternative order number : 25663
- Internal antenna
- Integrated signal strength indicator
- Configuration via DIP switch
- Deterministic data transfer
- Frequency hopping FHSS
- Time Division Multiplex Access TDMA
- Transmission power: 63 mW, 18 dBm conducted, ≤ 20 dBm EIRP
- Internal battery
- Integrated Li-Ion D-cell, 3.6 VDC, 19000 mAh
- Integrated ultrasonic sensor

General data
| EAN | 662488256630 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 85176200000 |
| Country of origin | US |
| Weight | 400 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 3.6…5.5 VDC |
| Housing material | Plastic, PC |
| Ambient temperature | -40…+85 °C |
| Protection class | IP67 |

