Product PT0.3V-1501-I2-H1141/D840
Inclinometer
With Increased Temperature Range
Order number: 1534039- Plastic, PC
- For temperatures up to - 40 °C
- Zero point calibration +/‐ 15°
- Two analog outputs
- M12 x 1 male connector

General data
| EAN | 4047101200379 |
| eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
| Customs tariff number | 90318080000 |
| Country of origin | DE |
| Weight | 60 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 10…30 VDC |
| Voltage output | 0.1…4.9 V |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC |
| Ambient temperature | -40…+70 °C |
| Protection class | IP68/IP69K |

