Product  BRO.S.COMB_IND-CM_SYSTEMS.DE

Photoelectric Sensor

Opposed Mode Sensor (Emitter)

Order number: 3026952

Alternative order number : 26952

    • Male M12 × 1, 4-pin
    • Protection class IP67
    • Operating voltage: 10…30 VDC
#

General data

EAN 662488269524
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85437090990
Country of origin US
Weight 75 g

Select Country

Turck worldwide

to top