Product TTMS-206A-CF-LI6-H1140-L100-50/150
Analog signal isolator
1-channel
Order number: 7506324- Transmission of normalized analog signals
- Input circuit: 0/2…10 V or 0/4…20 mA
- Output circuit: 2 × 0/4 0…20 mA
- Complete galvanic isolation
- Input reverse-polarity protected
- TR CU

General data
| EAN | 4047101116922 |
| eCl@ss-Code (V5.1.4): | 27210107 -/- Transducer (universal) |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 136 g |
Technical Data
| Operating voltage | 20…250 VAC / 20…125 VDC |
| Electrical connection | 4 × 3-pin removable terminal blocks, reverse polarity protected, screw terminal |
| Housing material | Plastic, Polycarbonate/ABS |
| Ambient temperature | -25…+70 °C |
| Protection class | IP20 |
Mounting accessories
|
PT6R-1004-U1-H1141 | 6836194 |
|
WKC4T-0.6-RSC4T/TXG | 6629682 |
|
WSSD-WSSD-4414-10M | 6935585 |
|
MQDEC-403SS | 3047631 |
|
LTX900M-F10-LI0-X3-H1151 | 1540299 |
Connectivity accessories
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |

