Product PT45PSIV-2003-I2-H1143
excom I/O System
System Enclosure 650 x 550 x 260
Order number: 100008082- Stainless steel quality 1.4404 (AISI 316L)
- With inspection window
- Receptacle plate equipped with plastic cable glands (4 × M25 power supply, 4 × M20 Ex i bus, 96 × M20 Ex i I/O signals) and 1 × M20 breather/drainer
- Additional installation of Ex e terminals (2 × UT10, 2 × UT10-BU, 2 × UT10-PE) for connecting the supply voltage
- Stainless steel housing with built-in module rack MT16-2G/MSA

General data
| EAN | 4047101511079 |
| eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
| Customs tariff number | 85371098990 |
| Country of origin | DE |
| Weight | 38000 g |
Technical Data
| Operating voltage | 19.2…32 VDC |
| Housing material | Stainless steel, 1.4404 (AISI 316L), Grinded and polished (240 grain size distribution) |
| Protection class | IP66 |
| Approvals | ATEX |
Data Sheets
| German | 155 KB |
| English | 155 KB |
| French | 156 KB |
| Spanish | 155 KB |
| Czech | 156 KB |
| Dutch | 155 KB |
| Romanian | 156 KB |
| Russian | 100 KB |
| Polish | 156 KB |
| Chinese | 231 KB |
| Turkish | 156 KB |
Approval
| PTB 16 ATEX 2006 | 5956 KB |
| IECEx PTB 16.0020 | 223 KB |
| EC declaration of conformity | 1185 KB |
| KOSHA 20-AV4BO-0217 | 2061 KB |
| CCC-2020322310002857 | 985 KB |
Calculation Tool
EPLAN
Product Overview
Quick Start Guide
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

