Product BRO.P.INTERFACE-SERIES_IM.EN
Measuring Light Screen
Receiver
Order number: 3039922Alternative order number : 39922
- Minimum target size 9.7 mm
- Scan field 133 mm
- Max. sensing range 6.1 m
- Operating voltage 11.8…12.2 VDC (from controller)
- Protection class IP65
- Adjustment via software

General data
| EAN | 662488399221 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 90318020000 |
| Country of origin | US |
| Weight | 618 g |

