Product BI12-M30-AD6X 7M
LED Linear Light
In the Plastic Housing
Order number: 3802071Alternative order number : 802071
- Cylindrical illuminated area
- Operating voltage: 12…30 VDC
- Protection class IP67/IP69K
- M12 × 1 male connector, straight, 4-pin
- Ambient temperature: -40…+70 °C
- Light length L1: 286 mm
- Housing length L2: 351.5 mm
- Colors: White (COL 1), Green (COL 2), Red (COL 3), Yellow (COL 4), Blue (COL 5)
- Automatic temperature monitoring
- FDA compliant
- 2 × LMBWLS27EC snap bracket included in delivery

General data
| EAN | 662488014391 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054231000 |
| Country of origin | MX |
| Weight | 257 g |
Technical Data
| Design | Smooth barrel |
| Construction size | Ø 27 mm |
| Operating voltage | 21.6…28.8 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, FDA copolyester |
| Ambient temperature | -40…+50 °C |
| Protection class | IP66/IP67/IP69 |
| Special features | Chemical-resistant, Wash down, Resistant to chemicals |
Mounting accessories
|
FSFD54PL-0.5/M16 | 100028355 |
|
RKS4T-2/TXL
Connection cable, M12 female connector, straight, 3-pin, shielding on coupling nut; cable length: 2 m, jacket material: PUR, black; cULus approval |
6626293 |
|
BI1.5-EG08-AP6X
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602240 |
|
AIH401-N | 6884269 |

