Product PT16R-2003-I2-H1141
LED Signal Light
Monochrome Multifunction Acoustic Signaller
Order number: 3043534Alternative order number : 43534
- Plastic housing, black
- EMI and RFI immune
- Protection class IP50
- Cable, 2 m
- Monochrome: White (COL 1)
- Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN
- Beeper max. 92 dB

General data
| EAN | 662488435349 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 272 g |
Technical Data
| Design | Smooth barrel |
| Operating voltage | 21…27 VAC / 18…30 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, ABS, Black |
| Ambient temperature | -20…+50 °C |
| Protection class | IP50 |
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

