Product PT400R-2021-I2-H1144/X
Actuator And Sensor Cable, PP-EPDM
Extension Cable
Order number: 6934696- M12 female connector, straight, 5-pin
- Stainless steel coupling nut/screw
- M12 female connector, straight, 5-pin
- Sheath material: PP-EPDM
- Sheath color: white
- Resistant to acids and alkaline solutions
- Resistant to detergents and disinfectants
- Resistant to hydrolysis acc. to DIN EN 60068-2-78
- Free from silicone and PVC
- Halogen-free acc. to DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1
- Approvals: Ecolab, FDA
- RoHS and REACH compliant
- Protection classes IP67, IP69K
- Cable length: 20 m

General data
| EAN | 4047101369991 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 604 g |
Technical Data
| Cable length | 20.0 m |
| Ambient temperature | 0…+80 °C |
Data Sheets
| German | 159 KB |
| English | 158 KB |
| French | 159 KB |
| Spanish | 159 KB |
| Czech | 159 KB |
| Dutch | 158 KB |
| Romanian | 159 KB |
| Russian | 103 KB |
| Polish | 159 KB |
| Chinese | 236 KB |
| Turkish | 159 KB |
Approval/Declaration
General Catalog
Product Flyer
| Connectivity for the food industry | 3310 KB |
| M12 Power Product Series | 1863 KB |
Product Overview
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

