Product INS.P.RFID-PD67_UNI_NA.25
Field-Wireable Connector
Female Connector M12 × 1, Straight
Order number: 6930145- A-coding
- Metal housing
- Shieldable
- Shield ring
- Die-cast threaded ring
- Screw-clamp terminal
- A-coding
- 5-pin
- Cable feedthrough 6…8 mm
- Core cross-section 0.14…0.75 mm2

General data
| EAN | 4047101458794 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 49 g |
Approval/Declaration
| UL Approval | 400 KB |
| CE Declaration of Conformity | 120 KB |
| RoHS and REACH Manufacturer's Declaration | 280 KB |

