Product TBEN-LF-8DIP-8DOP
LED Signal Light
Tower Light
Order number: 3010473Alternative order number : 10473
- With beeper
- Individually controllable
- M30 × 1.5 mechanical screw-in thread
- Multicolor: Green (COL 1) / Red (COL 2)
- Beeper max. 92 dB

General data
| EAN | 662488104733 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 204 g |
Technical Data
| Ambient temperature | -20…+50 °C |
| Protection class | IP50 |
Connectivity accessories — Power supply
|
K90PLRGB7Q | 3810861 |
|
BI2-S12-AP6X
cylindrical, threaded barrel, 12 mm, plastic |
46530 |
Connectivity accessories — I/O
|
BC5-S18-AP4X
Cylindrical, threaded barrel, 18 mm, plastic |
25030 |
|
M18SN6FF50 W/30 | 3050471 |
|
SLPCR25-690P8 | 3083623 |
|
PT600R-2008-I2-DA91/X | 6836660 |
|
LEDRA80X80M | 3072268 |
|
PS001V-505-2UPN8X-H1141 | 6832694 |
|
PT300PSIG-2003-IX-H1143 | 100002236 |
|
BI2-EM12D-AP6/S120
cylindrical, threaded barrel, 12 mm, stainless steel |
4614512 |
|
SLLR40-1400P8 | 3089107 |
Connectivity accessories — Network
|
RKC5T-P7X2-2-RSC5T/TXL | 6627218 |
|
WLS28-2CW710DX | 3087766 |
|
BRO.P.INTERFACE-IM12_CCM.EN | 100000409 |
|
LG10A65PUQ | 3057581 |
|
INS.P.LED_LIGHTING-WLS70_DC.FR | 220918_FR |
|
SMU315FV
Photoelectric sensor, series MINI-BEAM, sensing mode: glass fiber-optic sensor, rectangular housing with 2 m cable, 24-240 VUC supply voltage, relay |
3052573 |

