Product INU.P.CONNECTORS-NIC-M30.EN
Photoelectric Sensor
Opposed Mode Sensor (Emitter/Receiver)
Order number: 3807897- Cable with male end, M12 × 1, 4-pin, PVC, 150 mm
- Protection class IP67
- LED all-round visible
- Operating voltage: 10…30 VDC
- 1 × PNP/NPN switching output with IO-Link communication
- 1 × PNP/NPN switching output
- Transmission of process value and parametrization via IO-link

General data
| EAN | 662488062729 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 54.43 g |

