Product  INU.P.P.IP67_BLOCK-TBIL-S.EN

Inductive Sensor

With Extended Switching Distance

Order number: 1627232
    • Rectangular, height 40 mm
    • Variable orientation of active face in 9 directions
    • Plastic, PBT‐GF30‐V0
    • High luminance corner LEDs
    • Optimum view on supply voltage and switching state from any position
    • Factor 1 for all metals
    • Protection class IP68
    • Resistant to magnetic fields
    • Large coverage
    • High switching frequency
    • DC 3-wire, 10…30 VDC
    • NO contact, PNP output
    • Terminal chamber
#

General data

EAN 4047101080568
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin DE
Weight 198 g

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top