Product  BRO.P.LINEAR-LI_Q25L_E.EN

Inductive Sensor

Slot-type

Order number: 10075
    • Slot sensor, height 9 mm
    • Plastic, PBT‐GF30‐V0
    • DC 2-wire, nom. 8.2 VDC
    • Output acc. to DIN EN 60947-5-6 (NAMUR)
    • 2 free stranded wires
    • ATEX category II 2 G, Ex Zone 1
    • ATEX category II 1 D, Ex Zone 20 for temperatures up to +70 °C
    • SIL 2 acc. to IEC 61508
#

General data

EAN 4047101144925
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin PL
Weight 28 g

Approval/Declaration

CAD File

EPLAN Electric P8

SIL Declaration

Safety Manual

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top