Product  BRO.P.LINEAR_POS-LI-Q25L-E.DE

Photoelectric Sensor

Convergent Mode Sensor

Order number: 3054318

Alternative order number : 54318

    • Male connector 7/8"
    • Protection class IP67
    • Sensitivity adjusted via potentiometer
    • Operating voltage: 12…250 VDC or 24…250 VAC
    • Relay output, NO (SPST)
    • Light or dark operation, adjusted via selector switch
#

General data

EAN 662488543181
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365080000
Country of origin US
Weight 272 g

Select Country

Turck worldwide

to top