Product PS510-16A-05-LI2UPN8-H1141
excom I/O System
System Enclosure 650 x 550 x 260
Order number: 100003104- Stainless steel quality 1.4404 (AISI 316L)
- With inspection window
- Receptacle plate equipped with plastic cable glands (4 × M25 power supply, 4 × M20 Ex-i bus, 96 × M16 Ex-i I/O signals) and 1 × M20 breather/drainer
- Additional installation of Ex e terminals (2 × UT10, 2 × UT10-BU, 2 × UT10-PE) for connecting the supply voltage
- Stainless steel housing with built-in module rack MT16-2G

General data
| EAN | 4047101475081 |
| eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
| Customs tariff number | 85371098990 |
| Country of origin | DE |
| Weight | 32160 g |
Technical Data
| Operating voltage | 19.2…32 VDC |
| Housing material | Stainless steel, 1.4404 (AISI 316L), Grinded and polished (240 grain size distribution) |
| Protection class | IP66 |
| Approvals | ATEX |
Data Sheets
| German | 882 KB |
| English | 881 KB |
| French | 882 KB |
| Spanish | 881 KB |
| Czech | 882 KB |
| Dutch | 881 KB |
| Romanian | 882 KB |
| Russian | 981 KB |
| Polish | 883 KB |
| Chinese | 972 KB |
| Turkish | 882 KB |
Approval
| PTB 16 ATEX 2006 | 5956 KB |
| IECEx PTB 16.0020 | 223 KB |
| EC declaration of conformity | 1185 KB |
| KOSHA 20-AV4BO-0217 | 2061 KB |
| CCC-2020322310002857 | 985 KB |
Calculation Tool
EPLAN
Product Overview
Quick Start Guide
Mounting accessories
|
PT300PSIG-1014-U1-DA91/X | 6837001 |
Connectivity accessories
|
PT600R-2008-I2-DA91/X | 6836660 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
Functional accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |

