Product PS310-2.5A-03-LI2UPN8-H1141
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Order number: 3077782Alternative order number : 77782
- Male M8 × 1; 4-pin
- Protection class IP67
- LED, all-round visible
- Operating voltage: 10…30 VDC

General data
| EAN | 662488777821 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | CN |
| Weight | 22.68 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 10…30 VDC |
| Electrical connection | Connector, M8 × 1 |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -20…+60 °C |
| Protection class | IP67 |
Mounting accessories
|
PT300PSIG-1014-U1-DA91/X | 6837001 |
Connectivity accessories
|
PT600R-2008-I2-DA91/X | 6836660 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
Functional accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |

